??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-OH-040-PP-DV02
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-OH-040-PP-DV02
VERF
Availability
Available
BC
Order code
BAE00NJ
TC
Artikelbezeichnung
BAE SA-OH-040-PP-DV02
PX
Product view
51398_01
ICON
TRAFFIC
Customs number
85437090
WEBINC
Product group
Amplifiers for sensor heads
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP dynamic NO/NC, Display = Output function- LED yellow, LED green: Power, Error - LED green, flashing, Signal strength - segment display, Setting = Sensitivity (Sn), Light-on/dark-on, Teach Sn, Read direction for segment display, Segment display on/off, Key disable on/off, Factory setting (Reset), Hysteresis (4 levels), Integration time 4…128 ms, Delay time, Teach mode Aut/Hys/Int/Pot, Adjuster = Slide switch 4 positions or 3 positions, Additional features = Switching output with automatic readjustment of the switching threshold Contamination compensation up to 50% intensity loss., Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.